(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hot Melt Adhesives

Part Number

Configured Part Number is shown.

805-1

Part Number
805-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,076,308 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Power Supply(V) AC100 Power Consumption(W) 14 Set Temperature(°C) 170
Trusco Code 367-8555 Weight(g) 210

Please check the type/dimensions/specifications of the part 805-1 in the Hot Melt Adhesives series.

Tech Support