(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clear Syringe with Scale【50 Pieces Per Package】

Part Number

Configured Part Number is shown.

PSY-10E-M

Part Number
PSY-10E-M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,552,154 IDR

50 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Dimension(mm) 105 x 32 x diameter 18.3 Capacity(ml) 10 Feature With scale
Trusco Code 365-7329 Weight(g) 331.6 Material Polypropylene (PP)

Please check the type/dimensions/specifications of the part PSY-10E-M in the Clear Syringe with Scale series.

Tech Support