(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adapter Tube for Syringe (with stopper) (Part Numbers)

Part Number

Configured Part Number is shown.

AT-10E-H-1.0M

Part Number
AT-10E-H-1.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

754,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type details 10ml syringe Tube Length(m) 1 Trusco Code 771-4360
Weight(g) 40 Material Adapter part: Polyacetal, Tube part: Special elastomer resin, O ring part: Fluorine rubber

Please check the type/dimensions/specifications of the part AT-10E-H-1.0M in the Adapter Tube for Syringe (with stopper) series.

Tech Support