(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dispenser (for medium viscosity fluid/silicone tube type)

Part Number

Configured Part Number is shown.

MV5000MP-T4-T

Part Number
MV5000MP-T4-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

89,417,847 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Power Supply AC100-240V Width(mm) 270 Depth(mm) 201
Height(mm) 90 Compatible Tube Inner Dia.(mm) 4 Trusco Code 464-4948
Weight(g) 7200

Please check the type/dimensions/specifications of the part MV5000MP-T4-T in the Dispenser (for medium viscosity fluid/silicone tube type) series.

Tech Support