(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metamorphic Silicone "LM-New"

Part Number

Configured Part Number is shown.

LMNEW-GR

Part Number
LMNEW-GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

347,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Gray Type Cartridge type Working Temperature(°C) -30 to 90
Capacity(ml) 333 Trusco Code 392-7628 Weight(g) 500
Material Main Component: Metamorphism silicone resin

Please check the type/dimensions/specifications of the part LMNEW-GR in the Metamorphic Silicone "LM-New" series.

Tech Support