(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SEKISUI Bond Multi-Purpose Elastic Adhesive #75

Part Number

Configured Part Number is shown.

SB75-330

Part Number
SB75-330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

371,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color White Type Cartridge type Working Temperature(°C) -30 to 90
Capacity(ml) 330 Trusco Code 392-7636 Weight(g) 540
Material Main Component: Metamorphism silicone resin

Please check the type/dimensions/specifications of the part SB75-330 in the SEKISUI Bond Multi-Purpose Elastic Adhesive #75 series.

Tech Support