(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metamorphic Silicone "HM-New"

Part Number

Configured Part Number is shown.

Part Number
HMNEW-BL
HMNEW-WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code

321,538 IDR

1 Piece(s) 12 Day(s) Black392-7563

321,538 IDR

1 Piece(s) 12 Day(s) White107-1201

Loading...

  1. 1

Basic Information

Type Cartridge type Working Temperature(°C) -30 to 90 Capacity(ml) 333
Weight(g) 470 Material Main Component: Metamorphism silicone resin

Tech Support