(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bond Butyle Caulk

Part Number

Configured Part Number is shown.

54078

Part Number
54078
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

253,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Working Temperature Range(°C) -20 to 50 Color Gray Capacity(ml) 330
Type Cartridge type Trusco Code 492-1925 Weight(g) 471
Material Main Component: Butyl rubber type

Please check the type/dimensions/specifications of the part 54078 in the Bond Butyle Caulk series.

Tech Support