(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bond Metamorphic Silicone Sealant

Part Number

Configured Part Number is shown.

57478

Part Number
57478
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

358,616 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Working Temperature Range(°C) -40 to 90 Color Bronze Capacity(ml) 333
Type Cartridge type Trusco Code 117-3845 Weight(g) 515
Material Main Component: Metamorphism silicone resin type

Tech Support