(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metamorphic Silicone Caulk Q (fast curing type)

Part Number

Configured Part Number is shown.

Part Number
04792
04952
04953
57100
57101
57102
57103
57104
57105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Capacity
(ml)
Type Trusco Code Weight
(g)

262,000 IDR

1 Piece(s) 12 Day(s) Bal collar333Solventless, cartridge type836-3267495

180,616 IDR

1 Piece(s) 12 Day(s) White120Solventless type, tube-filled type492-1844196

180,616 IDR

1 Piece(s) 12 Day(s) Gray120Solventless type, tube-filled type492-1852196

251,077 IDR

1 Piece(s) 12 Day(s) White333Solventless, cartridge type399-1113495

251,077 IDR

1 Piece(s) 12 Day(s) Ivory333Solventless, cartridge type485-9677495

251,077 IDR

1 Piece(s) 12 Day(s) Light gray333Solventless, cartridge type485-9685495

251,077 IDR

1 Piece(s) 12 Day(s) Gray333Solventless, cartridge type399-1121495

251,077 IDR

1 Piece(s) 12 Day(s) Black333Solventless, cartridge type485-9693495

251,077 IDR

1 Piece(s) 12 Day(s) Bronze333Solventless, cartridge type399-1130495

Loading...

  1. 1

Basic Information

Working Temperature Range(°C) -40 to 90 Material Main Component: Metamorphism silicone resin type

Tech Support