(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

POS Seal Multi (medium speed curing type)

Part Number

Configured Part Number is shown.

SL-501

Part Number
SL-501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

408,924 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color White Capacity(ml) 333 Color Details White
Working Temperature Range -30 to 90 °C Anti-mold Type 1 Trusco Code 374-9100
Material Main Component: Metamorphism silicone resin Type cartridge type(used with cartridge gun) Drying Time to the Touch 2 hours(23 °C)
Number of construction m when joint width 5 mm x depth 5 mm Approx. 12 m / cart Mass(g) 600

Tech Support