(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caulking Nozzle Stopper【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

TCGNS

Part Number
TCGNS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

87,692 IDR

4 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Details Type 4-piece set Overall Length(mm) 159 Width(mm) 40
Trusco Code 114-8158 Mass(g) 20 Material Polypropylene (PP)

Tech Support