(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screen Whiteboard Film

Part Number

Configured Part Number is shown.

Part Number
PWF-500MG 920X1.2
PWF-500MG 920X2
PWF-500MG 920X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Trusco Code Weight
(kg)

8,750,615 IDR

1 Piece(s) 1 Day(s) 1200412-98812.6

11,688,923 IDR

1 Piece(s) 1 Day(s) 2000412-98903.9

52,412,924 IDR

1 Piece(s) Quote 10000104-437518.8

Loading...

  1. 1

Basic Information

Width(mm) 920 Thickness(mm) 0.6 Material Surface specially processed Vinyl chloride resin film

Tech Support