(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Accuspray ONE Spray Gun, Replacement skeleton nozzle【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

16611

Part Number
16611
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

580,000 IDR

4 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Nozzle Diameter(mmφ) 1.8 Color White Trusco code 104-8665
Weight(g) 60

Please check the type/dimensions/specifications of the part 16611 in the Accuspray ONE Spray Gun, Replacement skeleton nozzle series.

Tech Support