(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scotch Tint™ Window Film, TM LOW-E 20 Silver

Part Number

Configured Part Number is shown.

Part Number
LOW E 20 SIL 1016X2
LOW E 20 SIL A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(m)
Trusco code Weight
(g)

5,616,770 IDR

1 Piece(s) 12 Day(s) 10162856-0557380

584,924 IDR

1 Piece(s) 12 Day(s) 2970.42856-055823

Loading...

  1. 1

Basic Information

Thickness(mm) 0.075 Color Silver Visible light transmittance 20%
Material Polyester film

Tech Support