(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scotch Tint™ Heat Shielding Film, Silver 18

Part Number

Configured Part Number is shown.

Part Number
RE18SIAR 1016X2
RE18SIAR A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(m)
Trusco code Weight
(g)

3,494,154 IDR

1 Piece(s) 12 Day(s) 10162856-0554380

415,077 IDR

1 Piece(s) 12 Day(s) 2970.42856-055523.3

Loading...

  1. 1

Basic Information

Type details Sheet type Thickness(mm) 0.077 Color Translucent silver
Visible light transmittance 20% Material Polyester film

Tech Support