(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scotch Tint™ Heat Shielding Film, NANO70SX

Part Number

Configured Part Number is shown.

Part Number
NANO70SX 1016X2
NANO70SX A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(m)
Trusco code Weight
(g)

9,608,308 IDR

1 Piece(s) 12 Day(s) 10162856-0563600

833,231 IDR

1 Piece(s) 12 Day(s) 2970.42856-056436.8

Loading...

  1. 1

Basic Information

Type details Sheet type Thickness(mm) 0.148 Visible light transmittance 69%
Material Polyester film

Tech Support