(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scotch Tint™ Heat Shielding Film, NANO40S

Part Number

Configured Part Number is shown.

Part Number
NANO40S 1016X2
NANO40S A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(m)
Trusco code Weight
(g)

7,926,770 IDR

1 Piece(s) 12 Day(s) 10162856-0559386.6

713,385 IDR

1 Piece(s) 12 Day(s) 2970.42856-056023.7

Loading...

  1. 1

Basic Information

Type details Sheet type Thickness(mm) 0.076 Visible light transmittance 39%
Material Polyester film

Tech Support