(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M™ Buff, Pad

Part Number

Configured Part Number is shown.

05718

Part Number
05718
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,053,538 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 145 Shaft Diameter(mm) 16 Trusco Code 359-6893
Weight(g) 162

Please check the type/dimensions/specifications of the part 05718 in the 3M™ Buff, Pad series.

Tech Support