(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M™ Compound

Part Number

Configured Part Number is shown.

Part Number
05939
05949
05958
05959
05967
05971
05973
05978
05981
05982
05985
05992
05997
35985
5936R
5969R
5970S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType details Capacity
(ml)
Application Name Skin Adjustment Amount Material Trusco Code Weight
(g)

1,585,385 IDR

1 Piece(s) Quote Liquid750-Ultra Fina(TM) SCMedium to small-475-3551950

1,455,385 IDR

1 Piece(s) Quote Liquid750-Ultra Fina(TM) premiumMedium to small-413-34211095

1,145,539 IDR

1 Piece(s) Quote Liquid750-Ultra cut 1-LSmall-471-4342860

1,294,000 IDR

1 Piece(s) Quote Liquid473PolishingUltra Fina(TM) Gloss up--475-3569480

901,539 IDR

1 Piece(s) Quote Liquid750-cut 1-LMedium-835-7643950

548,308 IDR

1 Piece(s) Quote Paste270FinishingF/2--471-4296320

561,693 IDR

1 Piece(s) Quote Paste270Finishing(Hard type)Hard 2--471-4458320

1,145,539 IDR

1 Piece(s) Quote Liquid750Finishing(Fluorine coating etc.)Ultra cut 2-L--471-4202830

561,693 IDR

1 Piece(s) Quote Paste270-Hard 1Small-471-4440320

965,077 IDR

1 Piece(s) Quote Liquid750-Hard 1-LSmallMain Component: Water, petroleum solvent, Aluminum oxide359-6931750

965,077 IDR

1 Piece(s) Quote Liquid750FinishingHard 2-L-Main Component: Water, petroleum solvent, Aluminum oxide359-6940750

1,032,924 IDR

1 Piece(s) Quote Liquid750PolishingMachine polish--471-4415820

1,207,693 IDR

1 Piece(s) Quote Liquid750FinishingQT-2L--753-6119800

4,875,539 IDR

1 Piece(s) Quote Liquid4000FinishingHard 2-LSmallMain Component: Water, petroleum solvent, Aluminum oxide104-51924300

1,048,462 IDR

1 Piece(s) Quote Liquid750Blinding / skin adjustmentDC-1LLarge to mediumMain Component: Water, petroleum solvent, Aluminum oxide102-5791825

1,281,693 IDR

1 Piece(s) Quote Liquid750FinishingUltra Fina(TM) HGNSmallWater, Petrolean Solvent, Aluminum Oxide102-5792800

493,847 IDR

1 Piece(s) Quote Paste300-F/1Medium to small-471-4431350

Loading...

  1. 1

Tech Support