(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M™ Polish Floor Pad, Brown stripper pad【5-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
BRO 175X82
BRO 230X82
BRO 330X82
BRO 380X82
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Diameter
(mm)
Dimension
(inch)
Compatible Body Trusco Code Weight
(g)

4,109,693 IDR

10 Pieces Per Package

1 Pack(s) Quote 1751757Compatible body: AFP-70W, AFP-70WT406-26981000

3,031,077 IDR

5 Pieces Per Package

1 Pack(s) Quote 2302309Compatible body: AFP-80S, AFP-80SK, E-1-1, E-2-1406-2701500

5,727,539 IDR

5 Pieces Per Package

1 Pack(s) Quote 33033013Compatible body: AFP-120, AFP-120H, AFP-120T, AFP-120HT, E-3-1, E-4-1406-27101500

6,711,385 IDR

5 Pieces Per Package

1 Pack(s) Quote 38038015Compatible body: AFP-140, AFP-140H, AFP-140T, AFP-140HT406-27281800

Loading...

  1. 1

Basic Information

Inner Diameter(mm) 82 Thickness(mm) 28 Material Nylon, Polyester, Synthetic Resin Adhesive, Aluminum oxide Abrasive Grain

Tech Support