(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M™ Polish Floor Pad, Red buffer pad【5-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RED 175X82
RED 230X82
RED 330X82
RED 380X82
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Diameter
(mm)
Dimension
(inch)
Compatible Body Trusco Code Weight
(g)

4,109,693 IDR

10 Pieces Per Package

1 Pack(s) Quote 1751757Compatible body: AFP-70W, AFP-70WT406-28251000

2,372,000 IDR

5 Pieces Per Package

1 Pack(s) Quote 2302309Compatible body: AFP-80S, AFP-80SK, E-1-1, E-2-1406-2833700

4,481,077 IDR

5 Pieces Per Package

1 Pack(s) Quote 33033013Compatible body: AFP-120, AFP-120H, AFP-120T, AFP-120HT, E-3-1, E-4-1406-2841920

5,328,924 IDR

5 Pieces Per Package

1 Pack(s) Quote 38038015Compatible body: AFP-140, AFP-140H, AFP-140T, AFP-140HT406-28501180

Loading...

  1. 1

Basic Information

Inner Diameter(mm) 82 Thickness(mm) 28 Material Polyester, Synthetic Resin Adhesive, Natural Mineral Particles

Tech Support