(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M™ Polish Pad, Floor Pad, Driving Assembly (with wood base)【2 Pieces Per Package】 (ASSY 380)

Part Number

Configured Part Number is shown.

ASSY 380

Part Number
ASSY 380
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDiameter
(mm)
Dimension
(inch)
Compatible Body Trusco Code Weight
(g)

8,320,462 IDR

2 Pieces Per Package

1 Pack(s) Quote 38015Compatible body: AFP-140, AFP-140H406-26042800

Loading...

  1. 1

Basic Information

Material Wood, rubber, Nylon

Please check the type/dimensions/specifications of the part ASSY 380 in the 3M™ Polish Pad, Floor Pad, Driving Assembly (with wood base) series.

Products like this...

Part Number
ASSY 230
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDiameter
(mm)
Dimension
(inch)
Compatible Body Trusco Code Weight
(g)

4,965,385 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) 2309Compatible body: AFP-80S, AFP-80SK, E-2-1406-25821200

Tech Support