(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M™ Buff, Buff/Sponge【1-2 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
05734
05755
05766
05767
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Thickness
(mm)
Recommended Compound Trusco Code Weight
(g)

303,385 IDR

1 Piece(s) 1 Day(s) 17520QT-2L, HG, Gloss up475-354220

1,788,769 IDR

2 Pieces Per Package

1 Pack(s) 1 Day(s) 16018Premium, SC359-690793

408,923 IDR

1 Piece(s) 1 Day(s) 19050QT-2L, HG, Gloss up359-691560

439,385 IDR

1 Piece(s) 1 Day(s) 19030QT-2L, HG, Gloss up413-341240

Loading...

  1. 1

Tech Support