(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Chipper

Air Chipper

[Features]
· The replacement of the graver is a one-touch type with tools not required.
[Applications]
· Slight chipping, burring, slag removal of welded part, painting of iron frame, stain removal etc

PDF

Part Number

Configured Part Number is shown.

ACH-20

 
Part Number
ACH-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

4,388,704 IDR

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Number of No-Load Blows(rpm) 5700 Air Consumption(m3/min) 0.21 Overall Length(mm) 180
Operating Air Pressure(Mpa) 0.6 Hose Take-in Port Hi Cupla 30PH Trusco Code 297-1887
Mass(g) 1200

Tech Support