(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable Thin Blade Wrench

Part Number

Configured Part Number is shown.

HY26STV

Part Number
HY26STV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

572,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 117 Material Chrome Vanadium Steel (Cr-V) Trusco Code 275-8831
Color(mm) Purple Opening(mm) 7 to 26

Please check the type/dimensions/specifications of the part HY26STV in the Adjustable Thin Blade Wrench series.

Tech Support