(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

King Holder

Part Number

Configured Part Number is shown.

78710

Part Number
78710
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

150,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Milky white Size A4 vertical type Storable quantity(sheet) 50
Trusco Code 828-5291 Gusset(mm) 10

Please check the type/dimensions/specifications of the part 78710 in the King Holder series.

Tech Support