(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hammer Set for Factory

Part Number

Configured Part Number is shown.

3000.994

Part Number
3000.994
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

23,336,923 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Case Dimension (W x D x H)(mm) 480 x 400 x 200 Material Insert: Plastic, metal
Handle: Wood, steel pipe
Housing: Cast iron etc.
Trusco Code 827-9990

Please check the type/dimensions/specifications of the part 3000.994 in the Hammer Set for Factory series.

Tech Support