(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hammer Set for All Purpose

Part Number

Configured Part Number is shown.

3000.993

 
Part Number
3000.993
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

30,352,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Case Dimension (W x D x H)(mm) 480 x 400 x 200 Material Insert: Plastic, metal
Handle: Wood, steel pipe
Housing: Cast iron etc.
Trusco Code 827-9989

Please check the type/dimensions/specifications of the part 3000.993 in the Hammer Set for All Purpose series.

Tech Support