(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polyester Duster

Part Number

Configured Part Number is shown.

TRTC4810

Part Number
TRTC4810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

197,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Length(mm) 580 Material Bristle: Polypropylene

Please check the type/dimensions/specifications of the part TRTC4810 in the Polyester Duster series.

Tech Support