(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antistatic Polypropylene Duster

Part Number

Configured Part Number is shown.

TRTC5300

Part Number
TRTC5300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

178,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Blue Length(mm) 600 Material Bristle: Polypropylene

Please check the type/dimensions/specifications of the part TRTC5300 in the Antistatic Polypropylene Duster series.

Tech Support