(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kimwipe Dispenser

Part Number

Configured Part Number is shown.

04470

Part Number
04470
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

984,615 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 126 Height(mm) 136 Trusco Code 102-7479
Depth(mm) 98 Applicable items Item No. that Can Be Installed: 62011, 62020, 62015 Material PVC resin

Please check the type/dimensions/specifications of the part 04470 in the Kimwipe Dispenser series.

Tech Support