(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ballpoint Pen

Ballpoint Pen

Standard Unit Price:
85,693 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Product Type
    Ballpoint pen
  • Main Body Color
    Clear
  • Ink Color
    Black/Red/Blue
  • Trusco Code
    116-0020
  • Material
    Grip: Rubber
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
85,693 IDR

Minimum order quantity is 10.

Part Number : SXE340038.T
Days to Ship 12 Day(s)
Standard Unit Price 85,693 IDR

Specificationtitle

  • Product Type
    Ballpoint pen
  • Main Body Color
    Clear
  • Ink Color
    Black/Red/Blue
  • Trusco Code
    116-0020
  • Material
    Grip: Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support