(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Function Pen

Part Number

Configured Part Number is shown.

Part Number
MSXE380005.13
MSXE380005.24
MSXE380005.51
MSXE380007.9
MSXE380007.24
MSXE380007.65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCore Diameter
(mm)
Body Color Trusco Code

171,231 IDR

1 Piece(s) 12 Day(s) 0.5Pink835-3530

171,231 IDR

1 Piece(s) 12 Day(s) 0.5Black835-3529

171,231 IDR

1 Piece(s) 12 Day(s) 0.5Light pink835-3531

171,231 IDR

1 Piece(s) 12 Day(s) 0.7Navy835-3533

171,231 IDR

1 Piece(s) 12 Day(s) 0.7Black835-3532

171,231 IDR

1 Piece(s) 12 Day(s) 0.7Wine red835-3534

Loading...

  1. 1

Basic Information

Ink Color Black/Red

Tech Support