(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rainbow Mask (Cap Type)

Part Number

Configured Part Number is shown.

INFO2200C

Part Number
INFO2200C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,258,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 114-1564 Before shielding #3 After shielding #5 to #8, #8 to #13
Shielding Speed(sec) 1/20000 Power supply Lithium battery (CR2450)x 2 pieces (attached)+ solar panel Sensitivity adjustment 0 to 10 (11 stage switching)
Return Speed Adjustment 0.1 to 1.0 sec (11 stage switching) Visual Field Range 112 mm x 78 mm

Please check the type/dimensions/specifications of the part INFO2200C in the Rainbow Mask (Cap Type) series.

Tech Support