(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Slip Sheet TNSS

Part Number

Configured Part Number is shown.

Part Number
TNSS25P4
TNSSA4
TNSSA25P4
TNSSAA4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Thickness
(mm)
Type Width
(mm)
Mass
(g)

38,462 IDR

1 Piece(s) 12 Day(s) 116-21670.4Anti-slip on both sides254

133,846 IDR

1 Piece(s) 12 Day(s) 116-21750.4Anti-slip on both sides21050

38,462 IDR

1 Piece(s) 12 Day(s) 116-21680.3Front Side254

133,846 IDR

1 Piece(s) 12 Day(s) 116-21760.3Front Side21055

Loading...

  1. 1

Basic Information

Color Beige Specifications For indoor use

Tech Support