(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Curing Adhesive Cloth Tape "103"

Part Number

Configured Part Number is shown.

Part Number
10325
10338
10350
103B25
103B38
103B50
103G25
103G38
103G50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor W x L
(mm x m)
Trusco Code

55,385 IDR

1 Piece(s) 12 Day(s) Ocher color25 x 25829-1031

81,538 IDR

1 Piece(s) 12 Day(s) Ocher color38 x 25829-1032

107,692 IDR

1 Piece(s) 1 Day(s) Ocher color50 x 25829-1033

55,385 IDR

1 Piece(s) 12 Day(s) Light Blue25 x 25829-1034

81,538 IDR

1 Piece(s) 12 Day(s) Light Blue38 x 25829-1035

107,692 IDR

1 Piece(s) 12 Day(s) Light Blue50 x 25829-1036

55,385 IDR

1 Piece(s) 12 Day(s) Light Green25 x 25829-1037

81,538 IDR

1 Piece(s) 12 Day(s) Light Green38 x 25829-1038

107,692 IDR

1 Piece(s) 12 Day(s) Light Green50 x 25829-1039

Loading...

  1. 1

Basic Information

Thickness(mm) 0.273 Viscosity 2.97N/10mm Tensile Strength 55N/10mm
Material Base material: Special staple fiber
Adhesive: Rubber

Tech Support