(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Cutting Pliers (Part Numbers)

Part Number

Configured Part Number is shown.

PM120

Part Number
PM120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

358,924 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 124 With or without Spring Included Copper Wire Cutting Performance(φ/mm) 1.8
Soft Iron Wire Cutting Capacity(mm φ) 1.4 Material Carbon Steel for Mechanical Structures Trusco code 828-3572

Please check the type/dimensions/specifications of the part PM120 in the Precision Cutting Pliers series.

Tech Support