(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Diagonal Cutting Pliers

Part Number

Configured Part Number is shown.

SN125DG

Part Number
SN125DG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

810,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 138 Copper Wire Cutting Performance(φ/mm) 2 Soft Iron Wire Cutting Capacity(mm φ) 1.2
Material Stainless Steel (SUS402J2), Grip: Elastomer Resin Trusco code 853-5191

Please check the type/dimensions/specifications of the part SN125DG in the Stainless Diagonal Cutting Pliers series.

Tech Support