(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Side Cutting Pliers

Part Number

Configured Part Number is shown.

Part Number
CP125
CP150
CP175
CP200
FPH125
MP115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
VA (VVF) Wire Cutting Capacity
(φ/mm)
Soft Iron Wire Cutting Capacity
(mm φ)
Fall prevention string attaching hole Material Trusco code

255,539 IDR

1 Piece(s) 12 Day(s) 137-2.6-2NoneCarbon steel for mechanical structures, Grip: Vinyl Chloride854-9746

338,000 IDR

1 Piece(s) 12 Day(s) 1631.63.21.6 x 3 Core-NoneCarbon Steel for Mechanical Structures828-3534

364,924 IDR

1 Piece(s) 12 Day(s) 1861.83.61.6 x 3 Core-NoneCarbon Steel for Mechanical Structures828-3535

415,693 IDR

1 Piece(s) 12 Day(s) 211242.0 x 3 Core-NoneCarbon Steel for Mechanical Structures828-3536

380,770 IDR

1 Piece(s) 12 Day(s) 14012.6--NoneSpecial Alloy Steel828-3537

295,143 IDR

1 Piece(s) 12 Day(s) 117-2-1.2-Carbon Steel for Mechanical Structures828-3582

Loading...

  1. 1

Tech Support