(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diagonal Cutting Pliers (CN130)

Part Number

Configured Part Number is shown.

CN130

Part Number
CN130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWith or without Spring Steel Wire Cutting Performance
(φ/mm)
Soft Iron Wire Cutting Capacity
(mm φ)
Material Trusco code

307,847 IDR

1 Piece(s) Quote --1.8Special tool steel, Grip: Vinyl Coating853-5055

Loading...

  1. 1

Basic Information

Overall Length(mm) 132 Copper Wire Cutting Performance(φ/mm) 2.6

Please check the type/dimensions/specifications of the part CN130 in the Diagonal Cutting Pliers series.

Products like this...

Part Number
CN130S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWith or without Spring Steel Wire Cutting Performance
(φ/mm)
Soft Iron Wire Cutting Capacity
(mm φ)
Material Trusco code

331,693 IDR

1 Piece(s) 12 Day(s) Included1-Carbon Steel for Mechanical Structures828-3558

Tech Support