(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutting Pliers with Lead Cateher

Part Number

Configured Part Number is shown.

TH125NC

Part Number
TH125NC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

374,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 129 With or without Spring Included Plastic Cutting Performance(φ/mm) 2
Stranded Wire Cutting Ability(φ/mm) 2 Cable tie width(mm) 6 Material High Carbon Steel
Trusco code 113-0923

Please check the type/dimensions/specifications of the part TH125NC in the Cutting Pliers with Lead Cateher series.

Tech Support