(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie Cutter

Part Number

Configured Part Number is shown.

KBN150

Part Number
KBN150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

561,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 158 Copper Wire Cutting Performance(φ/mm) 2.6 Plastic Cutting Performance(φ/mm) 4
Soft Iron Wire Cutting Capacity(mm φ) 1.6 Cable tie width(mm) 8 Material Special Alloy Steel
Trusco code 106-0719

Please check the type/dimensions/specifications of the part KBN150 in the Cable Tie Cutter series.

Tech Support