(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Electronics Gripping Plier (3412130)

Part Number

Configured Part Number is shown.

3412130

 
Part Number
3412130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip Shape E x F
(mm)
Trusco Code

2,052,462 IDR

1 Piece(s) 12 Day(s) 1.4 x 3.5446-7701

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 130 Material Forged Luxury Ball Bearing Steel

Please check the type/dimensions/specifications of the part 3412130 in the Precision Electronics Gripping Plier series.

Products like this...

Part Number
3422130
3432130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip Shape E x F
(mm)
Trusco Code

2,052,462 IDR

1 Piece(s) 12 Day(s) 1.6 x 1.6446-7728

2,052,462 IDR

1 Piece(s) 12 Day(s) 2.0 x 1.0446-7744

Tech Support