(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Circlip Pliers 4841 (4841J11)

Part Number

Configured Part Number is shown.

4841J11

 
Part Number
4841J11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

1,581,538 IDR

1 Piece(s) 12 Day(s) 1301.312 to 15835-8262

Loading...

  1. 1

Basic Information

Product Category Pliers Material Chrome-vanadium electric steel by hot forging Claw Shape 90° bent claw

Please check the type/dimensions/specifications of the part 4841J11 in the Precision Circlip Pliers 4841 series.

Products like this...

Part Number
4841J21
4841J31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

1,593,846 IDR

1 Piece(s) 12 Day(s) 1651.819 to 60835-8263

1,755,385 IDR

1 Piece(s) 12 Day(s) 2102.340 to 100835-8264

Tech Support