(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Circlip Pliers 4921 (4921A41)

Part Number

Configured Part Number is shown.

4921A41

 
Part Number
4921A41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

1,870,769 IDR

1 Piece(s) 12 Day(s) 3053.285 to 140471-3702

Loading...

  1. 1

Basic Information

Product Category Pliers With or without Spring Included Material Chrome-vanadium electric steel by hot forging
Claw Shape 90° bent claw

Please check the type/dimensions/specifications of the part 4921A41 in the Precision Circlip Pliers 4921 series.

Products like this...

Part Number
4921A31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

1,134,770 IDR

1 Piece(s) 12 Day(s) 2102.2540 to 100471-3699

Tech Support