(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Circlip Pliers 4821 (4821J41)

Part Number

Configured Part Number is shown.

4821J41

 
Part Number
4821J41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

1,640,000 IDR

1 Piece(s) 12 Day(s) 3053.285 to 140471-3672

Loading...

  1. 1

Basic Information

Product Category Pliers Material Chrome-vanadium electric steel by hot forging Claw Shape 90° bent claw

Please check the type/dimensions/specifications of the part 4821J41 in the Precision Circlip Pliers 4821 series.

Products like this...

Part Number
4821J31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip claw diameter
(mm)
Compatible Ring Size
(mm)
Trusco Code

1,010,308 IDR

1 Piece(s) 12 Day(s) 2102.340 to 100471-3664

Tech Support