(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Nose Plier 3033

Part Number

Configured Part Number is shown.

3033160

 
Part Number
3033160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

981,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 160 Material Oil quenched tempered chrome vanadium electric steel
Tip Shape E x F(mm) 5.0 x 2.5 Trusco Code 792-5301

Please check the type/dimensions/specifications of the part 3033160 in the Long Nose Plier 3033 series.

Tech Support