(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lineman's Pliers, 0901/0911 (0901240)

Part Number

Configured Part Number is shown.

0901240

 
Part Number
0901240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCrimping features Trusco Code

1,640,000 IDR

1 Piece(s) 12 Day(s) None828-0656

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 240 Soft Hard Wire Cutting Capacity(mm φ) 4.6
Hard Wire Cutting Capacity(mm φ) 3 Material Oil quenched and tempered high-grade special tool steel Fall prevention string attaching hole None

Please check the type/dimensions/specifications of the part 0901240 in the Lineman's Pliers, 0901/0911 series.

Products like this...

Part Number
0911240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCrimping features Trusco Code

1,881,538 IDR

1 Piece(s) 12 Day(s) Yes828-0657

Tech Support