(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Leverage Diagonal Cutters 7421

Part Number

Configured Part Number is shown.

7421200

 
Part Number
7421200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,270,769 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 200 Piano Wire Cutting Performance(φ/mm) 2.5 Hard Wire Cutting Capacity(mm φ) 3
Material Oil quenched tempered chrome vanadium electric steel Tip Angle(°) 12 Trusco Code 446-8899

Please check the type/dimensions/specifications of the part 7421200 in the High Leverage Diagonal Cutters 7421 series.

Tech Support